Things Nathan Wants

by chefBean

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Sensor Kit v2
Retired DEV-10027
149.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-09573
19.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Geiger Counter (Slightly Less Old-School)
Retired SEN-09848
124.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Graphic OLED Display - 0.96" Blue
Retired LCD-10132
14.95 1   
Cannot be ordered at this time.
Graphic OLED Display - 0.96" White
Retired LCD-10133
14.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SI4735-C40-GU AM/FM Radio IC
Retired COM-10227
9.95 1   
Cannot be ordered at this time.
WiFly GSX 802.11b/g Serial Module - Roving Networks
Retired WRL-10004
49.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Function Generator Kit
Retired KIT-10015
29.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
Graphic OLED Color Display
Retired LCD-09678
36.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
TCM8240 Camera Breakout
Retired BOB-09504
19.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
Retired COM-10024
4.95 1   
Cannot be ordered at this time.
XMOS Processor - XS1-L1-64
Retired COM-10109
7.95 1   
Cannot be ordered at this time.
TI eZ430-Chronos Development Watch
Retired DEV-10019
56.95 1   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Total: 745.95