Wants

by Member #137234

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pick and Place Spare Parts Grab Bag
Retired DD-10351
9.95 1   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Fiber Optic Fabric - White (40x75 cm)
Retired COM-11594
39.95 1   
Cannot be ordered at this time.
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
1.9 2   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
19 available TOL-10719
6.47 1   
Soldering Tip - Hakko - Chisel (T18-D16)
Only 14 left! TOL-10720
6.47 1   
USB Cable Extension - 10 Foot
Retired CAB-00518
4.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
Only 7 left! SEN-00251
16.95 1   
Solar Panel - 10W
Retired PRT-09759
59.95 1   
Cannot be ordered at this time.
Solder Paste - 30g (Leaded)
Retired TOL-11789
8.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
T-Plug Connector - M/F Pair
In stock PRT-11864
1.05 1   
4 Pin Molex Connector - Straight
Retired TOL-11300
0.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
31.6 8   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Yellow
Retired PRT-11982
5.95 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
4.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Beaglebone Black Enclosure - Black Plastic
Retired PRT-12843
7.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
28 available WRL-10532
13 2   
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
11 2   
7-Segment Display - 20mm (White)
In stock COM-11409
10.5 3   
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
5.17
You save:
2.78 (35%)
1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
12.51
You save:
8.34 (40%)
3   
Cannot be ordered at this time.
IoT Power Relay
Out of stock COM-14236
34.95 1   
Total: 963.15