Crashspace Arduino

by Qtechknow

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 10 left! PRT-08431
9 2   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Total: 51.7