List 2

by tgill

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
0.5 1   
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
5.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Digital Potentiometer - 10K
In stock COM-10613
6.4 4   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
Out of stock COM-11270
7.5 1   
USB to RS232 Converter - 6ft
In stock CAB-11304
17.5 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
9.9 2   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Total: 192.93