Some

by mathwizard44

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
13.95 1   
SparkFun ProtoShield Kit
24 available DEV-13820
12.5 1   
SparkFun Wireless Joystick Kit
In stock KIT-14051
43.95 1   
Multi-Chassis - Tank Version
Retired ROB-12091
44.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
Musical Instrument Shield Retail
Retired RTL-10780
30.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Serial LCD Kit - Retail
Retired RTL-10768
25.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
SparkFun O-Clock - AVR Oscilloscope Clock
Retired WIG-09306
29.95 1   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
25.9 2   
Cannot be ordered at this time.
Bleep Drum Kit with MIDI
Retired KIT-12976
79.95 1   
Cannot be ordered at this time.
SparkFun SparkPunk Sound Kit
Retired KIT-11177
24.95 1   
Cannot be ordered at this time.
Audio Codec IC - VS1103B
Retired COM-08894
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Total: 602