Si tuviera mucho dinero.

by ventolinmono

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
15 available SEN-11207
26.95 1   
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
RFID Starter Kit - Retail
Retired RTL-11505
49.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Green
Retired COM-11491
11.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Yellow (5 pack)
Retired PRT-10640
19.95 1   
Cannot be ordered at this time.
EL Wire - Green Retail
Retired RTL-11424
10.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 3x5"
Retired COM-11552
1.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun CryptoShield
Retired DEV-13183
59.95 1   
Cannot be ordered at this time.
SparkFun MiniGen - Pro Mini Signal Generator Shield
Retired BOB-11420
33.95 1   
Cannot be ordered at this time.
SparkFun Photon Weather Shield
Retired DEV-13630
18.88
You save:
14.07 (43%)
1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Total: 1266.17