Scott's Gadget

by ke4ukz

Favorited Favorite 0

Parts for Scott's combination inclinometer, altimeter, thermometer, compass, and accelerometer. Still need three 4K7 resistors and a choke for the temp sensor from somewhere.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.9 3   
Crystal 16MHz
In stock COM-00536
1.05 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
6.65 7   
LED - Basic Green 3mm
In stock COM-09650
3.6 8   
LED - Basic Red 3mm
In stock COM-00533
3.6 8   
LED - Basic Yellow 3mm
In stock COM-00532
7.2 16   
Trimpot 10K
Retired COM-00104
0.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
MiniDIN 6-Pin Connector
Retired PRT-08509
1.9 2   
Cannot be ordered at this time.
Molex Jumper 3 Wire Assembly
Retired PRT-09919
1.5 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Total: 129.79