Rally Software Wishlist

by LUX

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
RFID Tag (125kHz)
Retired COM-08310
48.1
You save:
2.6 (5%)
26   
Cannot be ordered at this time.
Total: 197.05