by Emcee Grady
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
WRL-08710 |
37.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 |
![]() |
XBee 1mW U.FL Connection - Series 1 (802.15.4)
WRL-08666 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 |
![]() |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
Total: 125.38 |