VIS Lab supplies

by alicia gibb

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
18 4   
Wire Strippers 30AWG
Retired TOL-08696
49.5 10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
9V Alkaline Battery
In stock PRT-10218
11.25 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
Soldering Station Variable Temperature 50W
Retired TOL-10707
449.5 10   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board Retail
Retired RTL-11052
61.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
27.5 10   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
3.15 3   
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
53.9 2   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
54.75 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
SparkFun Safety Glasses
In stock SWG-11046
74.25 15   
Makey Makey - Deluxe Kit (Old Firmware)
Retired WIG-11322
39.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-10874
259.9 2   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
24.75 5   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
24.75 5   
Cannot be ordered at this time.
Total: 1322.45