by Whampus
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Audio Cable 3.5mm 6ft
CAB-08566 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Audio Cable 3.5mm Extension - 6 ft
CAB-08921 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Audio Splitter 3.5mm - 6in
CAB-08920 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Infrared Proximity Breakout - VCNL4000
BOB-10901 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
19.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Cerberus USB Cable - 6ft (Sale)
CAB-11515 |
35.7 |
6
Cannot be ordered at this time. |
![]() |
Arduino Leonardo with Headers
DEV-11286 |
111.8 |
4
Cannot be ordered at this time. |
![]() |
Spectrum Shield
DEV-10306 |
24.95 |
1
Cannot be ordered at this time. |
Total: 209.15 |