keinath order

by skeinath

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit Lab Pack
Retired LAB-10900
1000 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
79.9 2   
Cannot be ordered at this time.
Making Android Accessories with IOIO
Retired BOK-11135
7.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
276 10   
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
59.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
29.5 10   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
38 40   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-10783
19.9 2   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
7.9 2   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
19 available COM-09182
18.5 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - White
Only 3 left! COM-09340
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Mini Pushbutton Switch
In stock COM-00097
17.2
You save:
0.8 (4%)
40   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
20.8
You save:
1.2 (5%)
40   
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
PowerSwitch Tail II
Retired COM-10747
115.8 4   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Receiver - 4800bps (434MHz)
28 available WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
5.5 1   
RF Link Transmitter - 315MHz
27 available WRL-10535
5.5 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Color LCD Shield Retail
Retired RTL-10781
65.9 2   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
94.5
You save:
5 (5%)
10   
Cannot be ordered at this time.
Total: 2344.05