SparkFun Inventor's Kit for Arduino

by Nick Poole

Favorited Favorite 0

This wishlist contains all the items that you need to build your own SIK. Already have an Arduino? Putting together your own "SIK for Maple?" Maybe you're just not a fan of relays and want to leave them out of the party (poor relays).

Did you find this wishlist without know what an SIK is? Check it out: https://www.sparkfun.com/products/11236

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
SparkFun Inventor's Kit Guidebook
Retired BOK-11581
2.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-11410
2.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Basic Red 5mm
Only 10 left! COM-09590
0.45 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.45 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.1 1   
Total: 97.6