by skeinath
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
GPS Shield Retail Kit
RTL-10709 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Joystick Shield Kit
DEV-09760 |
10.46
You save: 8.54 (45%) |
2
Cannot be ordered at this time. |
![]() |
PowerSwitch Tail II
COM-10747 |
57.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Inventor's Kit for Arduino - Carrying Case
COM-11410 |
135.7 |
46
Cannot be ordered at this time. |
![]() |
Sphero
ROB-11545 |
129.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun LogicBlocks Kit
KIT-11006 |
50.95 |
1
Cannot be ordered at this time. |
![]() |
9V Battery Holder
PRT-10512 |
7 | 2 |
![]() |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
23.8 |
4
Cannot be ordered at this time. |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
52 | 8 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
19.8 | 4 |
![]() |
ProtoSnap - LilyPad E-Sewing Kit
DEV-11032 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
BarePaint - House Kit
COM-11523 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 |
![]() |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
41 | 2 |
![]() |
LED Matrix - Dual Color - Medium
COM-00682 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
9 | 4 |
![]() |
Female Headers
PRT-00115 |
14 | 8 |
![]() |
SparkFun Mini Screwdriver
TOL-09146 |
2.1 | 2 |
![]() |
Needle Nose Pliers
TOL-08793 |
7 | 2 |
![]() |
Diagonal Cutters
TOL-08794 |
5.5 | 2 |
![]() |
ProtoScrewShield
DEV-09729 |
39 |
2
Cannot be ordered at this time. |
![]() |
Hobby Knife
TOL-09200 |
7 | 2 |
![]() |
SparkFun Thumb Joystick Breakout
BOB-09110 |
4.2 | 2 |
![]() |
Thumb Joystick
COM-09032 |
18 | 4 |
![]() |
Tactile Button Assortment
COM-10302 |
13 | 2 |
![]() |
Momentary Button - Small Red Panel Mount
COM-09807 |
5 |
10
Cannot be ordered at this time. |
![]() |
Rocker Switch - Medium
COM-10727 |
4 |
8
Cannot be ordered at this time. |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
22 | 4 |
![]() |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 |
![]() |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 |
![]() |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 |
![]() |
Electronic Dice Kit
KIT-10212 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Diffused LED - Yellow 10mm
COM-10634 |
2.4 | 4 |
![]() |
Diffused LED - Red 10mm
COM-10632 |
2.4 | 4 |
![]() |
Diffused LED - Green 10mm
COM-10633 |
2.4 | 4 |
![]() |
LED - Basic Red 5mm (25 pack)
COM-09856 |
15.8 | 4 |
![]() |
LED - Basic Green 5mm (25 pack)
COM-09855 |
15.8 |
4
Cannot be ordered at this time. |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 |
![]() |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 |
![]() |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 |
![]() |
LED Mixed Bag - 10mm
COM-11459 |
7.95 |
1
Cannot be ordered at this time. |
![]() |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
3 | 6 |
![]() |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 |
![]() |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
11 | 4 |
![]() |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
Arduino ProtoShield - Bare PCB
DEV-11665 |
19.8 |
4
Cannot be ordered at this time. |
![]() |
Arduino Stackable Header - 6 Pin
PRT-09280 |
6 | 8 |
![]() |
Arduino Stackable Header - 8 Pin
PRT-09279 |
6 | 8 |
![]() |
Third Hand
TOL-09317 |
21.9 | 2 |
![]() |
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
![]() |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 |
![]() |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 |
![]() |
LED - RGB Diffused Common Cathode (100 pack)
COM-10017 |
59.95 |
1
Cannot be ordered at this time. |
![]() |
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
18 |
4
Cannot be ordered at this time. |
![]() |
Battery Holder - 4xAA Cube
PRT-00550 |
7.8 |
4
Cannot be ordered at this time. |
![]() |
Mux Shield
DEV-09832 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
Total: 1217.11 |