Mike Kohn

by mikeakohn

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
14.95 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Retired PGM-11460
19.95 1   
Cannot be ordered at this time.
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
JST SH Jumper 3 Wire Assembly - 8"
Retired PRT-10358
1.5 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
microSD USB Reader
Out of stock COM-13004
11 2   
Cannot be ordered at this time.
NeoPixel Shield - 40 RGB LED Pixel Matrix
Retired COM-12663
27.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
Only 2 left! BOB-09966
2.95 1   
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
5.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
34.95 1   
Cannot be ordered at this time.
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)
In stock PRT-13189
6.95 1   
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
Muscle Sensor v3
Retired SEN-13027
26.95 1   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
ZX Distance and Gesture Sensor
Only 10 left! SEN-13162
28.5 1   
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Pan/Tilt Bracket Kit (Single Attachment)
In stock ROB-14391
7.5 1   
Total: 714.07