DroidBuilders wish list

by DroidBuilder

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Color Light Sensor - Avago ADJD-S371-Q999
Retired SEN-08618
9.95 1   
Cannot be ordered at this time.
Voice Recognition Module - VRbot
Retired COM-09753
57.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
49.9 2   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
43.9 2   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
24.5 10   
Jumper Wire - PTH Black White
Retired PRT-08672
4.75 5   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
17.5 10   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
7.5 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Total: 626.05