Generic Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
45.9 2   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
RCA Jack Breakout
Retired PRT-08826
0.95 1   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Breadboard - Classic
In stock PRT-00112
10.95 1   
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
2.1 2   
Fuse 5mm 125VAC 5A
In stock COM-09772
1.1 2   
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
3.8 4   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Photon
Retired KIT-13320
109.95
You save:
10 (8%)
1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Flex Sensor 2.2"
In stock SEN-10264
47.8 4   
Total: 744.2