by alicia gibb
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Alcohol Gas Sensor - MQ-3
SEN-08880 |
5.5 | 1 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 |
![]() |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 |
![]() |
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 |
![]() |
Reed Switch
COM-08642 |
2.1 | 1 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 |
![]() |
Pulse Sensor
SEN-11574 |
26.95 | 1 |
![]() |
LilyPad Buzzer
DEV-08463 |
4.95 | 1 |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 |
Total: 77.5 |