by Nick Poole
This Wishlist contains all of the parts that are included in the Arduino Protoshield Kit (DEV-07914) so you can pick-and-choose what you need!
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Stackable Header - 6 Pin
PRT-09280 |
1.5 | 2 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
1.5 | 2 | |
LED - Basic Yellow 5mm
COM-09594 |
0.9 | 2 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.6 | 2 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
Arduino ProtoShield - Bare PCB
DEV-11665 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 11.05 |