Abimbola

by Member #391058

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
MPLAB Compatible Mini USB PIC Programmer
Retired PGM-09667
49.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout Retail
Retired RTL-11284
20.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
LED - 5mm Precision Red
Retired COM-11393
0.5 1   
Cannot be ordered at this time.
PIC 14 Pin 20MHz 4K 8A/D - 16F688
Retired COM-00219
2.31 1   
Cannot be ordered at this time.
Electrical Conductivity Kit
Retired SEN-11193
149.95 1   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
PIC 18 Pin 7-A/D 20MHz 4K - 16F88
Retired COM-00228
4.75 1   
Cannot be ordered at this time.
PIC 18 Pin 20MHz 2K - 16F628A
Retired COM-00216
3.18 1   
Cannot be ordered at this time.
MPLAB Compatible USB PIC Programmer
Retired PGM-09671
71.2
You save:
3.75 (5%)
1   
Cannot be ordered at this time.
OpenLog Retail
Retired RTL-11387
25.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Microcontroller Kit
Retired KIT-08391
27.36 1   
Cannot be ordered at this time.
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Total: 968.26