Product | Subtotal | Qty | |
---|---|---|---|
![]() |
USB Power Meter (Color TFT LCD)
TOL-15571 |
26.95 | 1 |
![]() |
EasyVR Shield 2.0 - Voice Recognition Shield
COM-12656 |
49.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun On Screen Display Breakout - MAX7456
BOB-09168 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi Camera Module
DEV-11868 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi Camera Module - Pi NoIR
DEV-12654 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 |
![]() |
MintyBoost 3.0 Kit
KIT-10094 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Graphic LCD Serial Backpack
LCD-09352 |
13.5
You save: 31.5 (70%) |
2
Cannot be ordered at this time. |
![]() |
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi Camera Module V2
DEV-14028 |
25 | 1 |
Total: 492.65 |