GSR - Pheep

by PhEEP

Favorited Favorite 0

Some components I need to make a GSR sensor for my arduino. Will be incorporated into a larger project at a later date.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 0.1uF
In stock COM-08375
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.1 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Total: 54.75