WANT

by Member #116385

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
SparkFun Serial Enabled LCD Kit
21 available LCD-10097
21.95 1   
SparkFun Inventor's Kit for Arduino
Retired KIT-11227
84.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
SparkFun O-Clock - AVR Oscilloscope Clock
Retired WIG-09306
29.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
19.95 1   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
49.95 1   
Cannot be ordered at this time.
Hexapod Chassis Kit
Retired ROB-11497
99.95 1   
Cannot be ordered at this time.
Reverse Polarized SMA Connector
In stock WRL-00592
2.1 1   
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-13730
32.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
STEMTera (Blue)
Retired DEV-14278
45 1   
Cannot be ordered at this time.
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
22.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Total: 809