Surface Transducer Speakers

by Sora62896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Surface Transducer - Large
Retired COM-10975
49.9 2   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Total: 108.4