McMurdo RC

by Nick Poole

Favorited Favorite 0

Bare Minimum for Remote Control. You'll need some wire and an understanding of Arduino Code. Good Luck!

Controller: -Joystick Shield -RFM22 Shield -LiPower Shield -2000mAh LiPo -Arduino

Driver: -Monster Moto Shield -RFM22 Shield -Arduino -9V Barrel Jack Connector

Optional: -Ext Power Supply for MonsterMoto (7.4V LiPo)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
7 4   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
59.9 2   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Total: 245.68