DinoCalc Version 1.0

by WeaselJones

Favorited Favorite 0

DinoCalc (http://) A calculator without a LCD that tells you if your math is right or wrong but doesn't give you the answer.

This is the Second Part of the Bill of Materials for this Project. Both this BOM and the mouser BOM are needed to complete the hardware portion of the DinoCalc.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Jumper Wire - PTH Black White
Retired PRT-08672
0.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 6"
In stock PRT-10368
1.6 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 43.15