Tool Kit - Intermediate (230V)

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Total: 64.55