Random

by Member #341578

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Logomatic v2 Serial SD Datalogger
Retired WIG-10216
119.9 2   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-11445
191.9 2   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
USB Battery Pack - 1800 mAh
Retired PRT-11359
14.95 1   
Cannot be ordered at this time.
SolarSpeeder v2.0 Kit
Retired ROB-09553
27.5 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
71.9 2   
Cannot be ordered at this time.
XBee-Pro 900 XSC S3B Wire
Retired WRL-11634
66.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Tri-Color LED Breakout Kit
Retired KIT-10111
8.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
17.85 3   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
59.9 2   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
CMUcam v4
Retired DEV-10032
199.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
CtrlM - Infrared Transmitter
Retired COM-10247
21.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
littleBits Starter Kit v0.3
Retired KIT-11532
89.95 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
10.95 1   
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
99.9 2   
Cannot be ordered at this time.
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
5.5 1   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
11 2   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Data Logger - Atlas Scientific ENV-32X
Retired SEN-11196
39.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
5.25 5   
Infrared Thermometer - MLX90614
In stock SEN-09570
56.85 3   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
80.85 3   
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
29.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Concave Button - Green
In stock COM-09341
2.75 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
EasyPoint - N35P112 Joystick Breakout
Retired BOB-10835
19.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
33 2   
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
LED Light Bar - Red
Retired COM-09029
2.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
LSM303DLMTR - Tilt Compensated Compass
Retired COM-10731
6.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5883L
Retired COM-10494
6.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
MegaBrite - Straight Headers
Retired COM-10236
9.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Evaluation Board - Si4703
Retired WRL-10663
19.95 1   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
Thumb Joystick
Out of stock COM-09032
9 2   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
LED Tactile Button - Red
In stock COM-10442
4.5 2   
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
169.9 2   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
119.9 2   
Cannot be ordered at this time.
Audio-Visual Kit
Retired DEV-11714
79.9 2   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
63.9 2   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Python for Kids: A Playful Introduction to Programming
Retired BOK-11729
69.9 2   
Cannot be ordered at this time.
Raspberry Pi Display Module - 3.2" Touchscreen LCD
Retired LCD-11743
84.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
144.95 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
24.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
SparkFun Weather Band Receiver Breakout - Si4707
Retired WRL-11129
29.95 1   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
Gertboard
Retired DEV-11773
119.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
41.9 2   
Cannot be ordered at this time.
SparkFun MOSFET Power Controller
32 available PRT-11214
10.5 1   
HUB-ee Wheel - 120:1 Metric
Retired ROB-11666
34.95 1   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
99.9 2   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
21 available SEN-11744
64.5 1   
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Extension Plate (Clear)
Retired PRT-11798
5.95 1   
Cannot be ordered at this time.
SparkFun Tri-Color LED Breakout Kit
Retired KIT-11588
9.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
14.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Modkit MotoProto Shield
Retired DEV-10018
29.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
MegaBrite - Right-Angle Headers
Retired COM-11834
9.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
SparkFun Shield Development Pogobed Kit - UNO Compatible
Retired DEV-11188
49.95 1   
Cannot be ordered at this time.
Pogo Pin w/ Pointed Tip
In stock PRT-09174
2.1 2   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
49.5 3   
Herbie Kit - Red
Retired ROB-09548
39.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
25.9 2   
Cannot be ordered at this time.
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
LED Holder - 5mm
In stock COM-11840
0.55 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
27.9 2   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Super Bright LED - White 10mm
In stock COM-11118
3.14
You save:
0.56 (15%)
2   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Mr. Roboto Kit
Retired KIT-11257
39.95 1   
Cannot be ordered at this time.
Simon - Surface Mount Stenciling Kit
Retired KIT-10861
54.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA (Ding and Dent)
Retired TOL-11866
2.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
4.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Firefly Jar Kit
Retired KIT-11833
9.63
You save:
7.87 (45%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Pocket Protector - White
Retired SWG-11024
1.5 1   
Cannot be ordered at this time.
Pocket Protector - Black
Retired SWG-10499
1.5 1   
Cannot be ordered at this time.
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Programming Interactivity - 2nd Edition
Retired BOK-11123
33.95 1   
Cannot be ordered at this time.
50 Channel D2523T Helical GPS Receiver
Retired GPS-09566
79.95 1   
Cannot be ordered at this time.
SparkFun GPS Receiver Breakout - LS20126
Retired BOB-10141
0.25
You save:
1.7 (87%)
1   
Cannot be ordered at this time.
20 Channel LS20126 GPS Receiver
Retired GPS-09838
59.95 1   
Cannot be ordered at this time.
Antenna GPS Chip-Scale
Retired GPS-09131
1.5 1   
Cannot be ordered at this time.
Spring Connectors (pack of 10)
Retired PRT-11822
1.95 1   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
Retired KIT-11591
27.9 2   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
74.85 3   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Servo - Hitec HS-646WP (Standard Size)
Retired ROB-11886
49.95 1   
Cannot be ordered at this time.
SparkFun UDB5 - PIC UAV Development Board
Retired GPS-11703
79.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Heating Pad - 5x10cm
Out of stock COM-11288
4.5 1   
Pushbutton Power Switch SV
Retired ROB-08904
6.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Guidebook - V3
Retired BOK-11976
2.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
19.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
BNC Connector
Retired PRT-00672
3.95 1   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
2.75 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
XBee Pro 900 RPSMA
Retired WRL-09099
109.9 2   
Cannot be ordered at this time.
RedBot Mainboard
Retired ROB-11622
49.95 1   
Cannot be ordered at this time.
ATmega128RFA1 Development Board
Retired DEV-11197
99.9 2   
Cannot be ordered at this time.
Heating Panel - 12V (4" x 2")
Retired COM-11867
34.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
14.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
BarePaint - Greeting Card Kit
Retired COM-11522
19.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
RedBot Mainboard
Retired ROB-11954
49.95 1   
Cannot be ordered at this time.
Papilio - LogicStart MegaWing
Retired DEV-11879
49.95 1   
Cannot be ordered at this time.
SparkFun MiniMoto Breakout - DRV8830
Retired BOB-11890
9.95 1   
Cannot be ordered at this time.
Muscle WireĀ® - 0.005" Diameter (1 foot)
Out of stock COM-11899
1.6 1   
Muscle WireĀ® - 0.012" Diameter (1 foot)
In stock COM-11900
2.1 1   
Servo - Hitec HS-35HD (Ultra Nano Size)
Retired ROB-11882
49.9 2   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-11761
9.95 1   
Cannot be ordered at this time.
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
14.95 1   
Cannot be ordered at this time.
ALS-PT19 Light Sensor
In stock SEN-12566
1.05 1   
Ambient Light Sensor - TEMT6000x01
In stock COM-08348
1.6 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
7027 "BuckToot" LED Driver Module
Retired COM-09642
13.95 1   
Cannot be ordered at this time.
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
Sew Electric
Retired BOK-12019
34.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
13.9 2   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
CEE - Analog Measurement Tool
Retired TOL-11863
99.95 1   
Cannot be ordered at this time.
T'Rex Robot/Motor Controller
Retired ROB-12075
74.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Bleep Drum Kit
Retired KIT-11606
59.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
HDMI to VGA Adapter
Retired CAB-12613
18.95 1   
Cannot be ordered at this time.
HDMI to DVI Cable - 5ft
Retired CAB-12612
8.95 1   
Cannot be ordered at this time.
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
SparkFun Current Sensor Breakout - INA169
In stock SEN-12040
11.5 1   
Beaglebone Black
Retired DEV-12076
89.9 2   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
23.9 2   
Cannot be ordered at this time.
SparkFun RedBoard - PTH Kit
Retired DEV-10908
49.9 2   
Cannot be ordered at this time.
XBee WiFi Module - U.FL Connector
Retired WRL-12570
25.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
85.9 2   
Cannot be ordered at this time.
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
4.5
You save:
3.4 (43%)
2   
Barrel Jack Extension Cable - M-F (6 ft)
23 available COM-11707
2.1 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
5.5 2   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Logic Level Converter
Retired BOB-11978
1.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
21 available LCD-10097
65.85 3   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
2.1 1   
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Breadboard - Giant
In stock PRT-12614
43 2   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
Tilt Compensated Compass Breakout - LSM303DLMTR
Retired SEN-10888
29.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
SparkFun Parallel DAC Breakout - AD5330 (8-Bit)
Retired BOB-12082
9.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
59.9 2   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
pcDuino - Voltage Translator Shield
Retired DEV-12768
11.95 1   
Cannot be ordered at this time.
SparkFun Barometric Sensor Breakout - T5403
Retired SEN-12039
14.95 1   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun Binary Blaster Kit
18 available KIT-12037
29.5 1   
PowerSwitch Tail II
Retired COM-10747
57.9 2   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
24.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
Lithium Ion Battery - 18650 Cell (2600mAh)
Only 12 left! PRT-12895
13 2   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 8 left! WIG-12772
127 2   
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
20.95 1   
Cannot be ordered at this time.
SparkFun Trace Antenna Transceiver - nRF2401A
Retired WRL-00153
21.95 1   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (32mm)
Retired ROB-12180
5.99 1   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
2.99 1   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
4.99 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
PowerSwitch Tail Kit
Retired COM-12920
19.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-12855
59.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
Out of stock SEN-12650
43 2   
SparkFun Pressure Sensor Breakout - MS5803-14BA
In stock SEN-12909
64.5 1   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
16 available BOB-10616
17.5 1   
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
2.25 1   
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
microSD USB Reader
Out of stock COM-13004
5.5 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
RS232 Shield V2
Retired DEV-13029
23.9 2   
Cannot be ordered at this time.
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
4.95 1   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
In stock PRT-13061
2.95 1   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
1.95 1   
Cannot be ordered at this time.
25 Pin Male Solder Cup DB25
Retired PRT-08287
1.9 2   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
MetaWatch WDS112 - Black
Retired WIG-12005
149.95 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Battery Holder - 1xAA (PTH)
In stock PRT-07949
0.55 1   
Battery Holder - 1xAAA (PTH)
In stock PRT-12718
0.5 1   
SparkFun FTDI SmartBasic
Retired DEV-12935
39.9 2   
Cannot be ordered at this time.
ACKme Mackerel - WiFi Dev Board
Retired WRL-13122
81.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
FemtoBuck LED Driver
Retired COM-12937
7.95 1   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
mbed Starter Kit
Retired KIT-12968
149.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
3.5 1   
Encyclopedia of Electronic Components: Volume 2
Retired BOK-11775
24.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
5.5 1   
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13276
119.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
29.5 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
ServoBlock Kit - Hitec Standard (Plain Shaft)
Retired ROB-12203
24.99 1   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Breakout - VL6180
In stock SEN-12784
20.5 1   
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Break Away Headers - Right Angle 2x40
In stock COM-12792
1.95 1   
Break Away Headers - Right Angle 3x40
33 available COM-10095
2.23
You save:
2.72 (55%)
1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
TAZ 6 3D Printer
Retired TOL-13880
1999.95
You save:
500 (20%)
1   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
STEMTera (Pink)
Retired DEV-14084
45 1   
Cannot be ordered at this time.
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
Total: 15057.46