Connecting Cities Device Prototype

by Gluontronic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
41 2   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
13.5 3   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
5 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
22 available DEV-09873
16.95 1   
Arduino Project Enclosure
Retired PRT-10088
23.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Total: 278.31