Dave's Wish List

by cleved

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
5.9 2   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
7 2   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
ATMega128/103 Bare PCB
Retired DEV-00036
3.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Binary Blaster Kit
18 available KIT-12037
29.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Total: 174.1