by Malik
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Thumb Slide Joystick
COM-09426 |
3.95 | 1 |
![]() |
littleBits Teaser Kit
KIT-11715 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 |
![]() |
Piezo Element
SEN-10293 |
3.2 | 2 |
![]() |
Solderless Headers - 10-pin Straight
PRT-10527 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 |
![]() |
Female Headers
PRT-00115 |
1.75 | 1 |
![]() |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 |
![]() |
Arduino Stackable Header Kit - R3
PRT-11417 |
17.5 | 10 |
![]() |
Arduino ProtoShield - Bare PCB
DEV-11665 |
9.9 |
2
Cannot be ordered at this time. |
![]() |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun AVR Programming Adapter
BOB-08508 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
6.3 | 3 |
![]() |
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 |
![]() |
Solenoid - 36v
ROB-10391 |
20.5 | 1 |
![]() |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 |
![]() |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
LED - Infrared 950nm
COM-09349 |
1.05 | 1 |
![]() |
7-Segment Display - LED (Blue)
COM-09191 |
3.9 |
2
Cannot be ordered at this time. |
![]() |
LED - Infrared 850nm
COM-09469 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
4.95 | 1 |
Total: 149.2 |