Inventor's Kit Refill

by skeinath

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.5 2   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
1 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
1 2   
Cannot be ordered at this time.
Total: 47.35