by Raventail
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
iFixit Head Magnifier
TOL-25576 |
26.99 | 1 |
![]() |
iFixit Soldering Splint
TOL-25571 |
9.99 | 1 |
![]() |
USB-A Female to Type-C Male Adapter
PRT-21870 |
4.95 | 1 |
![]() |
SparkFun Carrying Case
PRT-20695 |
10.95 | 1 |
![]() |
Wowstick 1F+ Electric Screwdriver Kit
TOL-19653 |
72.95 | 1 |
![]() |
Stickvise PCB Vise
TOL-17235 |
35.5 | 1 |
![]() |
Smart SMD Tester
TOL-10829 |
29.95 | 1 |
![]() |
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 |
![]() |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 |
![]() |
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 |
![]() |
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 |
![]() |
Digilent Analog Discovery 2
TOL-13929 |
426.95 |
1
Cannot be ordered at this time. |
![]() |
Solder-Mate Solder Dispenser
TOL-14232 |
15.5 | 1 |
![]() |
Adjustable Parts Box
PRT-13867 |
5.95 | 1 |
![]() |
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 |
![]() |
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 |
![]() |
Chip Quik No-Clean Flux Pen - 10mL
TOL-14579 |
7.95 | 1 |
![]() |
SparkFun PCB Ruler - 12 Inch
TOL-15295 |
6.5 | 1 |
Total: 747.78 |