Miscellaneous

by Raventail

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
micro:bit Battery Holder - 2xAAA (JST-PH)
In stock PRT-15101
2.1 1   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
1.6 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280 (Qwiic)
In stock SEN-15440
16.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Tenergy T4s Intelligent Universal Charger - 4-Bay
Out of stock TOL-14457
32.5 1   
USB to Micro-B Adapter
In stock COM-14567
2.1 1   
Total: 261