Keinath order 3-11-13

by skeinath

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
In stock DEV-11235
39.6 8   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
263 10   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
Mini Pushbutton Switch
In stock COM-00097
9 20   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
66 12   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
SparkFun RedBoard - PTH Kit
Retired DEV-10908
24.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
16 available TOL-10603
4.5 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
59 20   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
Total: 653.75