hackpack

by RobertC.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
134.85 3   
Cannot be ordered at this time.
Third Hand
Out of stock TOL-09317
32.85 3   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
19 available TOL-10719
6.47 1   
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
19.41 3   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
97.5 3   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
14.85 3   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Brass Sponge
16 available TOL-08964
10.5 3   
IC Hook Test Leads
In stock CAB-00501
9.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun Safety Glasses
In stock SWG-11046
14.85 3   
Needle Nose Pliers
In stock TOL-08793
10.5 3   
Diagonal Cutters
In stock TOL-08794
8.25 3   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
13.5 3   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Wire Strippers 30AWG
Retired TOL-08696
9.9 2   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
29.9 2   
Cannot be ordered at this time.
Total: 527.08