My Electronic Whishes

by MrMolex

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
GPS Shield Retail
Retired RTL-09898
79.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
Polar Heart Rate Module - RMCM01
Retired SEN-08660
14.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
RF Link 2400bps Receiver - 434MHz
Retired WRL-08949
4.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Retired WRL-08946
3.95 1   
Cannot be ordered at this time.
Voice Recognition Module - VRbot
Retired COM-09753
57.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42
Retired WRL-10253
10 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - Rayson BTM-182
Retired WRL-09913
14.95 1   
Cannot be ordered at this time.
AVC 2010 Rocket Bot T-Shirt - Medium
Retired SWG-09858
4.95 1   
Cannot be ordered at this time.
Luxeon Portable LED - White 1 Watt Breakout
Retired COM-08673
9.9 2   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
TI eZ430-Chronos Development Watch
Retired DEV-10019
56.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - HMC5843
Retired SEN-09371
12.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5843
Retired COM-09441
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 10
18 available PRT-09389
4.95 1   
Jumper Wires Premium 12" M/M Pack of 10
22 available PRT-09387
4.95 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
8.95 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Botanicalls Kit
Retired KIT-10334
99.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
Total: 707.89