RaspberryPi Toppings

by eastpole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Modular Plastic Storage Box - Medium (4 pack)
34 available TOL-11528
4.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Diffused LED - Yellow 10mm
In stock COM-10634
3 5   
Diffused LED - Red 10mm
In stock COM-10632
3 5   
Diffused LED - Green 10mm
In stock COM-10633
3 5   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
1.5
You save:
4.4 (75%)
2   
Cannot be ordered at this time.
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
7.5 1   
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun Thermocouple Breakout - MAX31855K
In stock SEN-13266
18.5 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
SparkFun Lightning Detector - AS3935 (Qwiic)
Retired SEN-15276
24.95 1   
Cannot be ordered at this time.
Total: 307.2