Do Want

by 532nmIsMyFavoriteColor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
MaKey MaKey Retail
Retired RTL-11437
50.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
Button Kit Retail
Retired RTL-11439
14.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
Out of stock COM-11288
4.5 1   
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun Hoodie - Small
21 available SWG-08346
24.95 1   
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Electret Microphone
In stock COM-08635
1.05 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Blue)
Retired COM-11994
0.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Total: 526.5