tech fee

by plark42

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
541.5
You save:
1006 (65%)
50   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
1422
You save:
75 (5%)
60   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
249.5 10   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
647.5 50   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
90 20   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
398.5
You save:
21 (5%)
10   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
75.5
You save:
4 (5%)
10   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
22.5 5   
FlexiForce Pressure Sensor - 25lbs (1" area)
Only 10 left! SEN-11207
134.75 5   
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
329.5 10   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
99.5 10   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
161
You save:
8.5 (5%)
10   
Total: 4171.75