LED Skirt

by anndreaboe

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
29 available PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 8 left! TOL-09507
10.95 1   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Total: 103.3