it Looks Nice!! =3

by Malik

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
3.2 2   
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
1.05 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
7 2   
Mux Shield II
Only 13 left! DEV-11723
26.95 1   
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 120:1 Metric
Retired ROB-11666
34.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun OpenServo
Retired ROB-09014
14.95 1   
Cannot be ordered at this time.
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
LilyPad Buzzer
Only 8 left! DEV-08463
4.95 1   
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
29.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
BeagleBoard
Retired DEV-09444
129.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 180:1 Metric
Retired ROB-11668
34.95 1   
Cannot be ordered at this time.
HUB-ee - Control Breakout Board
Retired ROB-11670
3.95 1   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
iPhone LCD
Retired LCD-09188
99.95 1   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
5.95 1   
MegaBrite - Right-Angle Headers
Retired COM-11834
9.95 1   
Cannot be ordered at this time.
SolarSpeeder v2.0 Kit
Retired ROB-09553
27.5 1   
Cannot be ordered at this time.
Total: 1246.65