radios

by Member #424156

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
389.9 2   
Cannot be ordered at this time.
XBee Pro 900 RPSMA
Retired WRL-09099
54.95 1   
Cannot be ordered at this time.
bladeRF x40
Out of stock WRL-14041
520 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
XBee WiFi Module - RP-SMA Connector
Retired WRL-12569
43.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
Total: 1328.27