Wish List

by Member #428312

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Breadboard - Classic
In stock PRT-00112
10.95 1   
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Making Things Talk - 2nd edition
Retired BOK-11086
24.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
53.92
You save:
5.98 (10%)
2   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
79.9 2   
Cannot be ordered at this time.
Transistor - NPN (P2N2222A)
Retired COM-12852
2 4   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
DC Barrel Jack Plug - Male
In stock PRT-11476
2.1 2   
Total: 460.14