Stuff I Want

by SteveSpence

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Rotary Encoder LED Ring Breakout Board - Red
Retired COM-10408
15.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - XL
Retired SWG-08344
24.95 1   
Cannot be ordered at this time.
Product Sketch T-Shirt - Xtra-Large
Retired SWG-09246
12.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
27 available WIG-09555
56.95 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
Total: 463.5