This is a list of things that will get an EE major started in building his home lab. For more information, see my blog post at http://manhacking.blogspot.com/2013/05/building-home-workshop.html
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 |
![]() |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
![]() |
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
6.47 | 1 |
![]() |
Third Hand
TOL-09317 |
10.95 | 1 |
![]() |
SparkFun Inventor's Kit for Arduino with Retail Case
RTL-11236 |
89.95 |
1
Cannot be ordered at this time. |
![]() |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Classic
PRT-00112 |
32.85 | 3 |
![]() |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 |
Total: 264.02 |