Paper Engineering Workshop

by anndreaboe

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
59.25 15   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
194.25 15   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
449.25 15   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
17.7 6   
Cannot be ordered at this time.
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
41.7 6   
Cannot be ordered at this time.
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
17.7 6   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
106.8
You save:
11.7 (10%)
30   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
106.8
You save:
11.7 (10%)
30   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
112.5
You save:
6 (5%)
30   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
106.8
You save:
11.7 (10%)
30   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
106.8
You save:
11.7 (10%)
30   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
12.9
You save:
0.6 (4%)
30   
LED - Basic Red 5mm
In stock COM-09590
12.9
You save:
0.6 (4%)
30   
LED - Basic Yellow 5mm
In stock COM-09594
12.9
You save:
0.6 (4%)
30   
LED - 5mm Cycling RGB (fast)
19 available COM-11451
27
You save:
1.5 (5%)
30   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
112
You save:
6 (5%)
40   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
160.8
You save:
17.7 (10%)
30   
Total: 1658.05