The Mediated Human

by PhEEP

Favorited Favorite 0

Components for thesis work incorporating the human body as instrument with bio-sensors.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electret Microphone
In stock COM-08635
1.05 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
3 10   
ProtoBoard - Square 2"
16 available PRT-08811
3.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Total: 162.1