Eye in back of Head

by Member #343592

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
7.5 1   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Black Plastic
Retired PRT-12846
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR V2
Out of stock DEV-17282
29.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Raspberry Pi Zero 2 W
In stock DEV-18713
15 1   
CMUcam v4
Retired DEV-10032
99.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
Mega Pro Mini - 3.3V
Retired DEV-10743
49.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Total: 631.89