general

by Yousef

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Banana to Alligator Cable
In stock CAB-00509
9 2   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
23 available COM-10001
6.4 4   
JST Jumper 2 Wire Assembly
In stock PRT-09914
4.2 4   
Heat Shrink Kit
In stock PRT-09353
35.8 4   
JST Jumper 4 Wire Assembly
In stock PRT-09916
6.4 4   
JST Jumper 5 Wire Assembly
Retired PRT-09917
10.5 7   
Cannot be ordered at this time.
Teensy 2.0
Retired DEV-12765
15.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Only 6 left! WRL-10534
5.5 1   
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
8 5   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
7.6 8   
Cannot be ordered at this time.
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
5.25 5   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
5.25 5   
T-Plug Connector - M/F Pair
In stock PRT-11864
4.2 4   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
25 available WRL-10532
6.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
2.95 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
0.95 1   
HackRF One
In stock WRL-13001
339.95 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Total: 1160.12